A 7Z10-N36633

Flexible Cable With Casing - Rated only for winding direction and will break at 55 in-lb (inline)
Qty Range Price/Unit Ships Within
1 - 4 $403.06 6 wks
5 - 9 $392.58 6 wks
10 - 24 $367.84 6 wks
25 - 49 $355.69 8 wks
50+ Request for Quote
$403.06

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Length 0.252 / 36 inch
Breaking Torque (Inline) (lb.in.) 55 in-lb
Flexible Cable Dia. 0.187 Inch
Material (Cables / Ends) Steel / Plated Steel
Outside Dia. (Ends) 0.5 Inch
Radius Of Curvature 10 Inch
Torque (Dynamic) 11

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team