A 7Z10-N24833
Flexible Cable With Casing - Rated only for winding direction and will break at 100 in-lb (inline)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $351.33 | 6 wks |
5 - 9 | $341.73 | 6 wks |
10 - 24 | $319.98 | 6 wks |
25 - 49 | $309.15 | 8 wks |
50+ | Request for Quote |
$351.33
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 24 inch |
---|---|
Breaking Torque (Inline) (lb.in.) | 100 in-lb |
Flexible Cable Dia. | 0.25 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 Inch |
Radius Of Curvature | 6 Inch |
Torque (Dynamic) | 12 |