A 7Z10-N24533

Flexible Cable With Casing - Rated only for winding direction and will break at 24 in-lb (inline)
Qty Range Price/Unit Ships Within
1 - 4 $292.33 6 wks
5 - 9 $283.65 6 wks
10 - 24 $265.32 6 wks
25 - 49 $255.96 8 wks
50+ Request for Quote
$292.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Length 0.252 / 24 inch
Breaking Torque (Inline) (lb.in.) 24 in-lb
Flexible Cable Dia. 0.15 Inch
Material (Cables / Ends) Steel / Plated Steel
Outside Dia. (Ends) 0.5 Inch
Radius Of Curvature 15 Inch
Torque (Dynamic) 5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team