A 7Z10-N24433
Flexible Cable With Casing - Rated only for winding direction and will break at 15 in-lb (inline)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $321.78 | 9 wks |
5 - 9 | $312.63 | 9 wks |
10 - 24 | $292.59 | 9 wks |
25 - 49 | $282.45 | 11 wks |
50+ | Request for Quote |
$321.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Length | 0.252 / 24 inch |
---|---|
Breaking Torque (Inline) (lb.in.) | 15 in-lb |
Flexible Cable Dia. | 0.13 Inch |
Material (Cables / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 0.5 Inch |
Radius Of Curvature | 10 Inch |
Torque (Dynamic) | 3.4 |