A 7Z 8MURBB4412

44mm Outside Dia. Ground Urethane Idler Roller, With 12mm Bore Stainless Steel Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $24.59 12 wks
25 - 99 $22.55 12 wks
100 - 199 $20.45 12 wks
200 - 499 $19.31 12 wks
500+ Request for Quote
$24.59

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Dia. (D₁) 28 mm
Bearing Type Ball
Bore Size (d) 12 mm
Face Width (S) 8 mm
Outside Dia. (D) 44 mm
Roller Material Urethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team