A 7Z 8MURBB3812
38mm Outside Dia. Ground Urethane Idler Roller, With 12mm Bore Stainless Steel Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.65 | 12 wks |
25 - 99 | $19.54 | 12 wks |
100 - 199 | $17.57 | 12 wks |
200 - 499 | $16.52 | 12 wks |
500+ | Request for Quote |
$21.65
Availability: 76 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Double-Shielded |
---|---|
Bearing Dia. (D₁) | 28 mm |
Bearing Type | Ball |
Bore Size (d) | 12 mm |
Face Width (S) | 8 mm |
Outside Dia. (D) | 38 mm |
Roller Material | Urethane |