A 7Z 8MURBB3810

38mm Outside Dia. Ground Urethane Idler Roller, With 10mm Bore Stainless Steel Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $19.14 12 wks
25 - 99 $16.87 12 wks
100 - 199 $14.97 12 wks
200 - 499 $13.98 12 wks
500+ Request for Quote
$19.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Dia. (D₁) 19 mm
Bearing Type Ball
Bore Size (d) 10 mm
Face Width (S) 7 mm
Outside Dia. (D) 38 mm
Roller Material Urethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team