A 7Z 8MURBB2810
28mm Outside Dia. Ground Urethane Idler Roller, With 10mm Bore Stainless Steel Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.22 | 12 wks |
25 - 99 | $15.91 | 12 wks |
100 - 199 | $14.06 | 12 wks |
200 - 499 | $13.09 | 12 wks |
500+ | Request for Quote |
$18.22
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Double-Shielded |
---|---|
Bearing Dia. (D₁) | 19 mm |
Bearing Type | Ball |
Bore Size (d) | 10 mm |
Face Width (S) | 7 mm |
Outside Dia. (D) | 28 mm |
Roller Material | Urethane |