A 7Z 8MURBB1606

16mm Outside Dia. Ground Urethane Idler Roller, With 6mm Bore Stainless Steel Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $16.69 12 wks
25 - 99 $14.31 12 wks
100 - 199 $12.51 12 wks
200 - 499 $11.59 12 wks
500+ Request for Quote
$16.69

Availability: 23 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Dia. (D₁) 13 mm
Bearing Type Ball
Bore Size (d) 6 mm
Face Width (S) 5 mm
Outside Dia. (D) 16 mm
Roller Material Urethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team