A 7Z 8MURBB1205
12mm Outside Dia. Ground Urethane Idler Roller, With 5mm Bore Stainless Steel Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.67 | 12 wks |
25 - 99 | $14.29 | 12 wks |
100 - 199 | $12.48 | 12 wks |
200 - 499 | $11.57 | 12 wks |
500+ | Request for Quote |
$16.67
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Double-Shielded |
---|---|
Bearing Dia. (D₁) | 9 mm |
Bearing Type | Ball |
Bore Size (d) | 5 mm |
Face Width (S) | 3 mm |
Outside Dia. (D) | 12 mm |
Roller Material | Urethane |