A 7Z 8-URBB11250
1.125" Outside Dia. Ground Urethane Idler Roller, With 0.5" Bore Stainless Steel Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.83 | 12 wks |
25 - 99 | $16.58 | 12 wks |
100 - 199 | $14.71 | 12 wks |
200 - 499 | $13.73 | 12 wks |
500+ | Request for Quote |
$18.83
Availability: 79 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Double-Shielded |
---|---|
Bearing Dia. (G) | 0.875 inch |
Bearing Type | Ball |
Bore Size (B) | 0.5 Inch |
Face Width (E) | 0.281 inch |
Outside Dia. (O.D.) | 1.125 Inch |
Roller Material | Urethane |