A 7Z 8-URBB07518

0.75" Outside Dia. Ground Urethane Idler Roller, With 0.1875" Bore Stainless Steel Ball Bearing
Qty Range Price/Unit Ships Within
1 - 24 $16.61 12 wks
25 - 99 $14.29 12 wks
100 - 199 $12.52 12 wks
200 - 499 $11.61 12 wks
500+ Request for Quote
$16.61

Availability: 62 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Dia. (G) 0.375 inch
Bearing Type Ball
Bore Size (B) 0.1875 Inch
Face Width (E) 0.125 inch
Outside Dia. (O.D.) 0.75 Inch
Roller Material Urethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team