A 7Z 8-URBB05018
0.5" Outside Dia. Ground Urethane Idler Roller, With 0.1875" Bore Stainless Steel Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.29 | 12 wks |
25 - 99 | $13.88 | 12 wks |
100 - 199 | $12.08 | 12 wks |
200 - 499 | $11.17 | 12 wks |
500+ | Request for Quote |
$16.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Configuration | Double-Shielded |
---|---|
Bearing Dia. (G) | 0.375 inch |
Bearing Type | Ball |
Bore Size (B) | 0.1875 Inch |
Face Width (E) | 0.125 inch |
Outside Dia. (O.D.) | 0.5 Inch |
Roller Material | Urethane |