A 7Z 7M2844ST
A 7Z 7M2844ST Comprised of 2 Washers and a Retainer with Balls
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $20.16 | 11 wks |
| 25 - 99 | $16.74 | 11 wks |
| 100 - 249 | $14.6 | 11 wks |
| 250 - 499 | $13.44 | 11 wks |
| 500+ | Request for Quote |
$20.16
Availability: 3 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Thickness | 10.86 / 11.36 |
|---|---|
| Bore Size | 28.07 / 28.30 |
| Load Rating (rpm) | 832 N @ 100 RPM |
| Load Rating (rpm) | 1566 N @ 15 rpm |
| Material (Retainer) | Molded Nylon |
| Material (Washers / Balls) | Hardened Stainless St. |
| Outside Diameter | 43.97 / 43.69 |
| Substitute Part | BTYASYM2844 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities