A 7Z 7M2541ST
A 7Z 7M2541ST Comprised of 2 Washers and a Retainer with Balls.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.80 | 4 wks |
25 - 99 | $13.91 | 4 wks |
100 - 249 | $12.12 | 4 wks |
250 - 499 | $11.16 | 4 wks |
500+ | Request for Quote |
$16.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 10.86 / 11.36 |
---|---|
Bore Size | 25.07 / 25.30 |
Load Rating (rpm) | 756 N @ 100 RPM |
Load Rating (rpm) | 1428 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 40.97 / 40.69 |
Substitute Part | BTYASYM2541 |