A 7Z 7M2541
A 7Z 7M2541 Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.16 | 4 wks |
25 - 99 | $9.17 | 4 wks |
100 - 249 | $7.93 | 4 wks |
250 - 499 | $7.27 | 4 wks |
500+ | Request for Quote |
$11.16
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 10.86 / 11.36 |
---|---|
Bore Size | 25.07 / 25.30 |
Load Rating (rpm) | 1174 N @ 100 RPM |
Load Rating (rpm) | 2206 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Diameter | 40.97 / 40.69 |
Substitute Part | BTHASYM2541 |