A 7Z 7M1932ST
A 7Z 7M1932ST Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.54 | 8 wks |
25 - 99 | $8.62 | 8 wks |
100 - 249 | $7.41 | 8 wks |
250 - 499 | $6.79 | 8 wks |
500+ | Request for Quote |
$10.54
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 8.56 / 8.88 |
---|---|
Bore Size | 19.08 / 19.25 |
Load Rating (rpm) | 480 N @ 100 RPM |
Load Rating (rpm) | 912 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 31.98 / 31.75 |
Substitute Part | BTYASYM1932 |