A 7Z 7M1628
A 7Z 7M1628 Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.57 | 4 wks |
25 - 99 | $5.3 | 4 wks |
100 - 249 | $4.51 | 4 wks |
250 - 499 | $4.11 | 4 wks |
500+ | Request for Quote |
$6.57
Availability: 77 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 8.56 / 8.88 |
---|---|
Bore Size | 16.07 / 16.26 |
Load Rating (rpm) | 574 N @ 100 RPM |
Load Rating (rpm) | 1081 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Diameter | 27.97 / 27.74 |
Substitute Part | BTHASYM1628 |