A 7Z 7M1224ST
A 7Z 7M1224ST Comprised of 2 Washers and a Retainer with Balls
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.83 | 8 wks |
| 25 - 99 | $5.49 | 8 wks |
| 100 - 249 | $4.68 | 8 wks |
| 250 - 499 | $4.27 | 8 wks |
| 500+ | Request for Quote |
$6.83
Availability: 10 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Thickness | 6.22 / 6.44 |
|---|---|
| Bore Size | 12.06 / 12.19 |
| Load Rating (rpm) | 329 N @ 100 RPM |
| Load Rating (rpm) | 623 N @ 15 rpm |
| Material (Retainer) | Molded Nylon |
| Material (Washers / Balls) | Hardened Stainless St. |
| Outside Diameter | 23.98 / 23.80 |
| Substitute Part | BTYASYM1224 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities