A 7Z 7M1224
A 7Z 7M1224 Comprised of 2 Washers and a Retainer with Balls
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.20 | 11 wks |
| 25 - 99 | $4.14 | 11 wks |
| 100 - 249 | $3.51 | 11 wks |
| 250 - 499 | $3.2 | 11 wks |
| 500+ | Request for Quote |
$5.20
Availability: 221 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Thickness | 6.22 / 6.44 |
|---|---|
| Bore Size | 12.06 / 12.19 |
| Load Rating (rpm) | 472 N @ 100 RPM |
| Load Rating (rpm) | 881 N @ 15 rpm |
| Material (Retainer) | Molded Nylon |
| Material (Washers / Balls) | Hardened Steel |
| Outside Diameter | 23.98 / 23.80 |
| Substitute Part | BTHASYM1224 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities