A 7Z 7M1021
A 7Z 7M1021 Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.83 | 4 wks |
25 - 99 | $3.86 | 4 wks |
100 - 249 | $3.25 | 4 wks |
250 - 499 | $2.96 | 4 wks |
500+ | Request for Quote |
$4.83
Availability: 36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 6.22 / 6.44 |
---|---|
Bore Size | 10.06 / 10.19 |
Load Rating (rpm) | 351 N @ 100 RPM |
Load Rating (rpm) | 663 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Diameter | 20.96 / 20.78 |
Substitute Part | BTHASYM1021 |