A 7Z 7M0816ST
A 7Z 7M0816ST Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.53 | 8 wks |
25 - 99 | $4.45 | 8 wks |
100 - 249 | $3.79 | 8 wks |
250 - 499 | $3.45 | 8 wks |
500+ | Request for Quote |
$5.53
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 8.08 / 8.20 |
Load Rating (rpm) | 222 N @ 100 RPM |
Load Rating (rpm) | 423 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 15.96 / 15.80 |
Substitute Part | BTYASYM816X |