A 7Z 7M0816
A 7Z 7M0816 Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.39 | 4 wks |
25 - 99 | $3.48 | 4 wks |
100 - 249 | $2.94 | 4 wks |
250 - 499 | $2.67 | 4 wks |
500+ | Request for Quote |
$4.39
Availability: 358 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 8.08 / 8.20 |
Load Rating (rpm) | 316 N @ 100 RPM |
Load Rating (rpm) | 596 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Diameter | 15.96 / 15.80 |
Substitute Part | BTHASYM816X |