A 7Z 7M0717ST
A 7Z 7M0717ST Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.44 | 4 wks |
25 - 99 | $4.36 | 4 wks |
100 - 249 | $3.7 | 4 wks |
250 - 499 | $3.37 | 4 wks |
500+ | Request for Quote |
$5.44
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 7.06 / 7.18 |
Load Rating (rpm) | 222 N @ 100 RPM |
Load Rating (rpm) | 423 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 16.97 / 16.79 |
Substitute Part | BTYASYM717X |