A 7Z 7M0717
A 7Z 7M0717 Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.26 | 4 wks |
25 - 99 | $3.39 | 4 wks |
100 - 249 | $2.86 | 4 wks |
250 - 499 | $2.6 | 4 wks |
500+ | Request for Quote |
$4.26
Availability: 98 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 7.06 / 7.18 |
Load Rating (rpm) | 316 N @ 100 RPM |
Load Rating (rpm) | 596 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Diameter | 16.97 / 16.79 |
Substitute Part | BTHASYM717X |