A 7Z 7M0614ST
A 7Z 7M0614ST Comprised of 2 Washers and a Retainer with Balls
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.19 | 8 wks |
25 - 99 | $4.16 | 8 wks |
100 - 249 | $3.52 | 8 wks |
250 - 499 | $3.21 | 8 wks |
500+ | Request for Quote |
$5.19
Availability: 206 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 6.07 / 6.20 |
Load Rating (rpm) | 214 N @ 100 RPM |
Load Rating (rpm) | 405 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 13.97 / 13.79 |
Substitute Part | BTYASYM614X |