A 7Z 7M0512ST
A 7Z 7M0512ST Comprised of 2 Washers and a Retainer with Balls.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.92 | 8 wks |
25 - 99 | $3.92 | 8 wks |
100 - 249 | $3.32 | 8 wks |
250 - 499 | $3.01 | 8 wks |
500+ | Request for Quote |
$4.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Thickness | 4.82 / 5.02 |
---|---|
Bore Size | 5.08 / 5.21 |
Load Rating (rpm) | 218 N @ 100 RPM |
Load Rating (rpm) | 391 N @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless St. |
Outside Diameter | 11.96 / 11.78 |
Substitute Part | BTYASYM512X |