A 7Z 7M0512
A 7Z 7M0512 Comprised of 2 Washers and a Retainer with Balls.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.28 | 8 wks |
| 25 - 99 | $3.4 | 8 wks |
| 100 - 249 | $2.86 | 8 wks |
| 250 - 499 | $2.57 | 8 wks |
| 500+ | Request for Quote |
$4.28
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Thickness | 4.82 / 5.02 |
|---|---|
| Bore Size | 5.08 / 5.21 |
| Load Rating (rpm) | 245 N @ 100 RPM |
| Load Rating (rpm) | 463 N @ 15 rpm |
| Material (Retainer) | Molded Nylon |
| Material (Washers / Balls) | Hardened Steel |
| Outside Diameter | 11.96 / 11.78 |
| Substitute Part | BTHASYM512X |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities