A 7Z 7-150ST
A 7Z 7-0150ST - comprised of a retainer with balls (A 7M 7-150ST) and two (2), washers (A 7Y 7-150)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.13 | 8 wks |
25 - 99 | $19.23 | 8 wks |
100 - 249 | $16.83 | 8 wks |
250 - 499 | $15.49 | 8 wks |
500+ | Request for Quote |
$23.13
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 1.5 Inch |
---|---|
Load Rating (rpm) | 194 lb @ 100 rpm |
Load Rating (rpm) | 365 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 2.125 Inch |
Total Height (E) | .427 / .447 Inch |
Substitute Part | BTYASY-150 |