A 7Z 7-150
1-1/4 in. ID, 1-7/8 in. OD Three Piece Carbon Steel Thrust Bearing Set.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.67 | 4 wks |
25 - 99 | $13.8 | 4 wks |
100 - 249 | $12.02 | 4 wks |
250 - 499 | $11.06 | 4 wks |
500+ | Request for Quote |
$16.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 1.5 Inch |
---|---|
Load Rating (rpm) | 277 lb @ 100 rpm |
Load Rating (rpm) | 522 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Dia. Nom. (B) | 2.125 Inch |
Total Height (E) | .427 / .447 Inch |
Substitute Part | BTHASY-150 |