A 7Z 7-125
A 7Z 7-125 - Comprised of a Retainer with balls (A 7M 7-125) and Two(2) Washers ( A 7Q 7-125 ).
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.21 | 8 wks |
25 - 99 | $11.72 | 8 wks |
100 - 249 | $10.17 | 8 wks |
250 - 499 | $9.35 | 8 wks |
500+ | Request for Quote |
$14.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 1.25 Inch |
---|---|
Load Rating (rpm) | 370 lb @ 100 rpm |
Load Rating (rpm) | 694 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Dia. Nom. (B) | 1.875 Inch |
Total Height (E) | 0.427 / 0.447 Inch |
Substitute Part | BTHASY-125 |