A 7Z 7-112ST
A 7Z 7-112ST - Comprised of a Retainer with balls (A 7M 7-112ST) and Two(2) Washers ( A 7Y 7-112 ).
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.23 | 8 wks |
25 - 99 | $15.11 | 8 wks |
100 - 249 | $13.18 | 8 wks |
250 - 499 | $12.12 | 8 wks |
500+ | Request for Quote |
$18.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 1.125 Inch |
---|---|
Load Rating (rpm) | 222 lb @ 100 rpm |
Load Rating (rpm) | 417 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 1.75 Inch |
Total Height (E) | 0.427 / 0.447 Inch |
Substitute Part | BTYASY-112 |