A 7Z 7-100ST
A 7Z 7-100ST - Comprised of a Retainer with balls (A 7M 7-100ST) and Two(2) Washers ( A 7Y 7-100 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.00 | 4 wks |
25 - 99 | $13.25 | 4 wks |
100 - 249 | $11.51 | 4 wks |
250 - 499 | $10.59 | 4 wks |
500+ | Request for Quote |
$16.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 1 Inch |
---|---|
Load Rating (rpm) | 185 lb @ 100 rpm |
Load Rating (rpm) | 347 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 1.625 Inch |
Total Height (E) | 0.427 / 0.447 Inch |
Substitute Part | BTYASY-100 |