A 7Z 7-093ST

A 7Z 7-093ST - Comprised of a Retainer with balls (A 7M 7-093ST) and Two(2) Washers ( A 7Y 7-093 )
Qty Range Price/Unit Ships Within
1 - 24 $15.33 4 wks
25 - 99 $12.67 4 wks
100 - 249 $11.01 4 wks
250 - 499 $10.11 4 wks
500+ Request for Quote
$15.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size Nom. (A) 0.938 Inch
Load Rating (rpm) 167 lb @ 100 rpm
Load Rating (rpm) 312 lb @ 15 rpm
Material (Retainer) Molded Nylon
Material (Washers / Balls) Hardened Stainless
Outside Dia. Nom. (B) 1.562 Inch
Total Height (E) 0.427 / 0.447 Inch
Substitute Part BTYASY-093

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team