A 7Z 7-087ST
A 7Z 7-087ST - Comprised of a Retainer with balls (A 7M 7-087ST) and Two(2) Washers ( A 7Y 7-087 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.13 | 4 wks |
25 - 99 | $9.14 | 4 wks |
100 - 249 | $7.89 | 4 wks |
250 - 499 | $7.25 | 4 wks |
500+ | Request for Quote |
$11.13
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.875 Inch |
---|---|
Load Rating (rpm) | 150 lb @ 100 rpm |
Load Rating (rpm) | 281 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 1.375 Inch |
Total Height (E) | 0.336 / 0.348 Inch |
Substitute Part | BTYASY-087 |