A 7Z 7-087
A 7Z 7-087 - Comprised of a Retainer with balls (A 7M 7-087) and Two(2) Washers ( A 7Q 7-087 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.49 | 8 wks |
25 - 99 | $6.91 | 8 wks |
100 - 249 | $5.93 | 8 wks |
250 - 499 | $5.42 | 8 wks |
500+ | Request for Quote |
$8.49
Availability: 222 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.875 Inch |
---|---|
Load Rating (rpm) | 214 lb @ 100 rpm |
Load Rating (rpm) | 402 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Dia. Nom. (B) | 1.375 Inch |
Total Height (E) | 0.336 / 0.348 Inch |
Substitute Part | BTHASY-087 |