A 7Z 7-081ST
A 7Z 7-081ST - Comprised of a Retainer with balls (A 7M 7-081ST) and Two(2) Washers ( A 7Y 7-081 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.54 | 4 wks |
25 - 99 | $8.64 | 4 wks |
100 - 249 | $7.46 | 4 wks |
250 - 499 | $6.84 | 4 wks |
500+ | Request for Quote |
$10.54
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.812 Inch |
---|---|
Load Rating (rpm) | 135 lb @ 100 rpm |
Load Rating (rpm) | 253 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 1.312 Inch |
Total Height (E) | 0.336 / 0.348 Inch |
Substitute Part | BTYASY-081 |