A 7Z 7-075ST
A 7Z 7-075ST - Comprised of a Retainer with balls (A 7M 7-075ST) and Two(2) Washers ( A 7Y 7-075 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.57 | 8 wks |
25 - 99 | $7.83 | 8 wks |
100 - 249 | $6.73 | 8 wks |
250 - 499 | $6.17 | 8 wks |
500+ | Request for Quote |
$9.57
Availability: 144 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.75 Inch |
---|---|
Load Rating (rpm) | 120 lb @ 100 rpm |
Load Rating (rpm) | 225 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 1.25 Inch |
Total Height (E) | 0.336 / 0.348 Inch |
Substitute Part | BTYASY-075 |