A 7Z 7-075

A 7Z 7-075 - Comprised of a Retainer with balls (A 7M 7-075) and Two(2) Washers ( A 7Q 7-075 )
Qty Range Price/Unit Ships Within
1 - 24 $7.31 4 wks
25 - 99 $5.91 4 wks
100 - 249 $5.04 4 wks
250 - 499 $4.59 4 wks
500+ Request for Quote
$7.31

Availability: 35 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size Nom. (A) 0.75 Inch
Load Rating (rpm) 172 lb @ 100 rpm
Load Rating (rpm) 322 lb @ 15 rpm
Material (Retainer) Molded Nylon
Material (Washers / Balls) Hardened Steel
Outside Dia. Nom. (B) 1.25 Inch
Total Height (E) 0.336 / 0.348 Inch
Substitute Part BTHASY-075

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team