A 7Z 7-062ST

A 7Z 7-062ST - Comprised of a Retainer with balls (A 7M 7-062ST) and Two(2) Washers ( A 7Y 7-062 )
Qty Range Price/Unit Ships Within
1 - 24 $8.26 4 wks
25 - 99 $6.71 4 wks
100 - 249 $5.75 4 wks
250 - 499 $5.26 4 wks
500+ Request for Quote
$8.26

Availability: 53 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size Nom. (A) 0.625 Inch
Load Rating (rpm) 90 lb @ 100 rpm
Load Rating (rpm) 170 lb @ 15 rpm
Material (Retainer) Molded Nylon
Material (Washers / Balls) Hardened Stainless
Outside Dia. Nom. (B) 1.125 Inch
Total Height (E) 0.336 / 0.348 Inch
Substitute Part BTYASY-062

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team