A 7Z 7-050ST
A 7Z 7-050ST - Comprised of a Retainer with balls (A 7M 7-050ST) and Two(2) Washers ( A 7Y 7-050 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.59 | 4 wks |
25 - 99 | $4.49 | 4 wks |
100 - 249 | $3.81 | 4 wks |
250 - 499 | $3.48 | 4 wks |
500+ | Request for Quote |
$5.59
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.5 Inch |
---|---|
Load Rating (rpm) | 74 lb @ 100 rpm |
Load Rating (rpm) | 139 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 0.938 Inch |
Total Height (E) | 0.245 / 0.253 Inch |
Substitute Part | BTYASY-050 |