A 7Z 7-043ST

A 7Z 7-043ST - Comprised of a Retainer with balls (A 7M 7-043ST) and Two(2) Washers ( A 7Y 7-043 )
Qty Range Price/Unit Ships Within
1 - 24 $5.24 4 wks
25 - 99 $4.21 4 wks
100 - 249 $3.56 4 wks
250 - 499 $3.24 4 wks
500+ Request for Quote
$5.24

Availability: 143 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size Nom. (A) 0.438 Inch
Load Rating (rpm) 64 lb @ 100 rpm
Load Rating (rpm) 122 lb @ 15 rpm
Material (Retainer) Molded Nylon
Material (Washers / Balls) Hardened Stainless
Outside Dia. Nom. (B) 0.875 Inch
Total Height (E) 0.245 / 0.253 Inch
Substitute Part BTYASY-043

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team