A 7Z 7-031ST
A 7Z 7-031ST - Comprised of a Retainer with balls (A 7M 7-031ST) and Two(2) Washers ( A 7Y 7-031 ).
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.33 | 4 wks |
25 - 99 | $3.42 | 4 wks |
100 - 249 | $2.89 | 4 wks |
250 - 499 | $2.62 | 4 wks |
500+ | Request for Quote |
$4.33
Availability: 146 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.312 Inch |
---|---|
Load Rating (rpm) | 50 lb @ 100 rpm |
Load Rating (rpm) | 94 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Stainless |
Outside Dia. Nom. (B) | 0.625 Inch |
Total Height (E) | 0.190 / 0.196 Inch |
Substitute Part | BTYASY-031 |