A 7Z 7-025
A 7Z 7-025 - Comprised of a Retainer with balls (A 7M 7-025) and Two(2) Washers ( A 7Q 7-025 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.36 | 4 wks |
25 - 99 | $2.64 | 4 wks |
100 - 249 | $2.21 | 4 wks |
250 - 499 | $2 | 4 wks |
500+ | Request for Quote |
$3.36
Availability: 242 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.25 Inch |
---|---|
Load Rating (rpm) | 63 lb @ 100 rpm |
Load Rating (rpm) | 119 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Dia. Nom. (B) | 0.562 Inch |
Total Height (E) | 0.190 / 0.196 Inch |
Substitute Part | BTHASY-025 |