A 7Z 7-012
A 7Z 7-012 - Comprised of a Retainer with balls (A 7M 7-012) and Two(2) Washers ( A 7Q 7-012 )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.12 | 8 wks |
25 - 99 | $2.42 | 8 wks |
100 - 249 | $2.01 | 8 wks |
250 - 499 | $1.79 | 8 wks |
500+ | Request for Quote |
$3.12
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size Nom. (A) | 0.125 Inch |
---|---|
Load Rating (rpm) | 48 lb @ 100 rpm |
Load Rating (rpm) | 89 lb @ 15 rpm |
Material (Retainer) | Molded Nylon |
Material (Washers / Balls) | Hardened Steel |
Outside Dia. Nom. (B) | 0.438 Inch |
Total Height (E) | 0.190 / 0.196 Inch |
Substitute Part | BTHASY-012 |