A 7Z 6MF1805E
5mm Bore, Molded Nylon Bearing Block, with Ertalyte TX bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.45 | 4 wks |
25 - 99 | $8.15 | 4 wks |
100 - 249 | $7.03 | 4 wks |
250 - 499 | $6.47 | 4 wks |
500+ | Request for Quote |
$9.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Center (C) | 8.7 mm |
---|---|
Bearing Type | Flanged bearing |
Bore Configuration | With bearing |
Bore Size (d) | 5 mm |
Dim. Between Holes (l) | 38 mm |
Material (Bearing) | Ertalyte Tx |
Material (Housing) | Molded Nylon |