A 7Z 6MF1804E

4mm Bore, Molded Nylon Bearing Block, with Ertalyte TX bearing
Qty Range Price/Unit Ships Within
1 - 24 $6.64 4 wks
25 - 99 $5.63 4 wks
100 - 249 $4.81 4 wks
250 - 499 $4.38 4 wks
500+ Request for Quote
$6.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Center (C) 8.7 mm
Bearing Type Flanged bearing
Bore Configuration With bearing
Bore Size (d) 4 mm
Dim. Between Holes (l) 38 mm
Material (Bearing) Ertalyte Tx
Material (Housing) Molded Nylon

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team