A 7Z 6-F2208E
0.25 Bore, Molded Nylon Bearing Block, With Ertalyte Tx Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.61 | 4 wks |
25 - 99 | $4.74 | 4 wks |
100 - 249 | $4.02 | 4 wks |
250 - 499 | $3.66 | 4 wks |
500+ | Request for Quote |
$5.61
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Center (C) | 0.344 Inch |
---|---|
Bearing Type | Flanged bearing |
Bore Configuration | With bearing |
Bore Size (B) | 0.25 Inch |
Dim. Between Holes | 1.5 Inch |
Material (Bearing) | Ertalyte Tx |
Material (Housing) | Molded Nylon |