A 7Z 5MUR5008A

50mm Outside diameter, 8mm Bore, Urethane Roller with Sintered Flange Bearing
Qty Range Price/Unit Ships Within
1 - 99 $30.26 4 wks
100 - 249 $29.46 4 wks
250 - 499 $27.62 4 wks
500+ Request for Quote
$30.26

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Material Sintered
Bore Size (d) 8 mm
Face Width (S) 19.05 mm
Flange Thickness (F₁) 3 mm
Roller Hardness 60 Durometer
Roller Material Urethane
Roller Outside Dia. (D) 50 mm
Sleeve Inside Dia. (D₁) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team