A 7Z 5MUR1906
19mm Outside diameter, 6mm Bore, Urethane Roller with Sintered Flange Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.22 | 8 wks |
25 - 99 | $15.21 | 8 wks |
100 - 249 | $14.21 | 8 wks |
250 - 499 | $12.97 | 8 wks |
500+ | Request for Quote |
$16.22
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Material | Sintered |
---|---|
Bore Size (d) | 6 mm |
Face Width (S) | 12.7 mm |
Flange Thickness (F₁) | 2 mm |
Roller Hardness | 60 Durometer |
Roller Material | Urethane |
Roller Outside Dia. (D) | 19 mm |
Sleeve Inside Dia. (D₁) | 10 mm |